(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Panel Meter, A8000 Series (Part Numbers)

Digital Panel Meter, A8000 Series

Digital panel meter A8000 series.
[Features]
·Display that supports direct current voltage / current, AC voltage / current, temperature, and various process signals (selection).
·24 mm × 48 mm compact DIN size panel.
·Direct current and AC signals can be scaled and displayed (with SW).
·It can display up to 4 + 1/2 digits in a compact size.
·Input range switching allows switching of measurement range.
[Applications]
·Various measurement signal display. For data management by BCD output.

PDF

Part Number

Configured Part Number is shown.

A8312-01

External appearance and features of Digital Panel Meter A8000 Series

A8000 series: Related images

24 × 48 mm compact DIN size panel.
Display up to 4 + 1/2 digits in a compact size.
Input range switching allows switching of measurement range.

Drawing of Digital Panel Meter A8000 Series

A8000 series: Related images

Model of Digital Panel Meter A8000 Series

A8000 series: Related images
  • * When ordering, please specify range scaling, etc. It will be set at the factory and shipped.

Product specifications

Input signalDirect current voltage
Output signal*Specifications Differ Depending On The Model.
·BCD output × 1 point
TTL
Open collector···30 V DC 10 mA
Power Supply5 V DC
DC12 to 24 V
Tolerance±0.1% fs + 2 digit
Withstand Voltage500 V DC
Mass (Weight)Approx. 70 g
External dimensions
(HWD)
24 × 48 × 85.5 mm
Operating Temperature/Humidity0 to +50°C
35 to 85%RH
Panel dimensions
(HW)
24 × 48 mm
Number of display digits4 + 1/2 digit

Development story

 

The manufacturer have developed a model that has a large number of digits and can be scaled with a compact DC / AC input display.
In addition to the variation of temperature input, which is expected to be in quantity, data management by BCD output is also possible.

Part Number
A8312-01
Part NumberMinimum order quantityVolume DiscountDays to ShipInput type Power Supply Voltage Input current
(mA)
Input voltage
(V)
Dimension (D)
(mm)
Dimension (W)
(mm)
Power Supply
(V)
Display Output Input Number of ranges = N
(Range)
Measuring range (MIN)
1 Piece(s) 26 Day(s) or more Current-±1999.9-89.148DC5 to 12Includes switchNone (dedicated display)DC current measurement4±1.9999 mA

Loading...

  1. 1
 

Basic Information

Mounting Method Panel surface mount Panel cut dimensions 45 x 22.2 Display Digits 5 digits
Dimension (H)(mm) 24

Please check the type/dimensions/specifications of the part A8312-01 in the Digital Panel Meter, A8000 Series series.

Products like this...

Part Number
A8311-01
A8311-02
A8311-03
A8312-02
A8312-03
A831B-01
Part NumberMinimum order quantityVolume DiscountDays to ShipInput type Power Supply Voltage Input current
(mA)
Input voltage
(V)
Dimension (D)
(mm)
Dimension (W)
(mm)
Power Supply
(V)
Display Output Input Number of ranges = N
(Range)
Measuring range (MIN)
1 Piece(s) 16 Day(s) or more Voltage--±199.9989.148DC5 to 12Includes switchNone (dedicated display)DC voltage measurement4±199.99 mV
1 Piece(s) 16 Day(s) or more Voltage--±199.9989.148DC5 to 12Includes switchBCD (TTL)+External controlDC voltage measurement4±199.99 mV
1 Piece(s) 26 Day(s) or more Voltage--±199.9989.148DC5 to 12Includes switchBCD (Open collector)+External controlDC voltage measurement4±199.99 mV
1 Piece(s) 26 Day(s) or more Current-±1999.9-89.148DC5 to 12Includes switchBCD (TTL)+External controlDC current measurement4±1.9999 mA
1 Piece(s) 26 Day(s) or more Current-±1999.9-89.148DC5 to 12Includes switchBCD (Open collector)+External controlDC current measurement4±1.9999 mA
1 Piece(s) 16 Day(s) or more Voltage / Current-4–201–589.148DC5 to 12Includes switchNone (dedicated display)Process signal measurement2-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)