(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Large Caliber Driver Folding USB Headset (Binaural Overhead)

Large Caliber Driver Folding USB Headset (Binaural Overhead)

A binaural overhead type headset that allows you to hear the sound firmly.
[Features]
・ It can be folded compactly and neatly stored in a bag, etc., making it convenient to carry
・ It is a model that can be used on Mac and PlayStation 3 as well as Windows PC equipped with a USB interface
・ Since it uses a USB connection and does not use the headphone terminal of a personal computer, voice conversation such as Skype is possible even with the speaker connected to the headphone terminal
・ Uses a ø40-mm large-diameter driver that reproduces powerful sound
・ No driver required, just connect to your computer and you're ready to use it
・ Adopted a headband that can be adjusted to a length that is easy to use with an adjuster
・ The ear pads are made of a soft cushion material that does not get tired even when used for a long time
・ The manufacturer has adopted a flexible arm that can adjust the microphone to the Ideal position
・ For the cable, the manufacturer adopted a fabric cable that is hard to get entangled and has excellent durability
・ The manufacturer adopted a microphone with a windscreen that reduces noise caused by breathing
[Applications]
・ The ideal USB headset for online games, video conferencing and voice chat
・ Even when you connect the speaker to your computer and enjoy music, you can enjoy voice chat, etc., as it is

(i)Caution

  • This product will be discontinued in July 2021. Depend on stock status, the end time will be changed.
  • Some products have been discontinued. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HS-HP20UBK

 
Part Number
HS-HP20UBK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Color Black Headphones: Model 40 mm Dynamic Type (Stereo) Headphone: Frequency Properties(HZ) 20 to 20,000
Headphone: Impedance(Ω) 32 Headphones: Maximum Input(mW) 100 Headphones: Plug Type USB
Headphones: Cable Length(m) 1.8 Microphone / Model Electret condenser mic Microphone: Directionality Bi-directional
Microphone: Frequency Properties(HZ) 100 to 10,000 Microphone / Input Sensitivity(dB) -46 ± 3 Microphone: Arm Length(mm) 155
Dimensions (W×D×H)(mm) 125 x 71 x 163 Note Compatible Models: Windows PCs Running Windows 8, Windows 7 (up to SP1), Vista (up to SP2), XP (SP2 - SP3) - Mac Series Machines Running Mac OS X (10.5 - 10.5.8, 10.6 - 10.6.7, 10.7 -10.7.4, 10.8) - PlayStation®3 (System Software Version 4.21), equipped with a USB Interface

Please check the type/dimensions/specifications of the part HS-HP20UBK in the Large Caliber Driver Folding USB Headset (Binaural Overhead) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)