(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nickel Conductor Silica Glass Braided Cable - NSBL-6X4-1 Series

Nickel Conductor Silica Glass Braided Cable - NSBL-6X4-1 Series

Use at 600V or less. Super heat resistant wire that can continuously operate at a temperature of 400°C. Heat resistant wire, provided with mica tape over a pure nickel conductor and silica glass braided outer jacket, eliminating use of hazardous substances.

[Features]
· Super heat resistant wire that can continuously operate at a temperature of 400°C, provided with mica tape insulation over a pure nickel conductor and silica glass braided outer jacket.
Normally applied with a special heat-resistant varnish, but the product not treated with the varnish (manufactured to order) allows a continuous operating temperature of 500°C.
· In this case however, please pay attention to fraying at wire ends.
· This silica glass fiber replaces asbestos and is free from hazardous materials and harmless to humans.

PDF

Japanese Only

Part Number
NSBL-6X4-1-1.25SQ-10
NSBL-6X4-1-1.25SQ-11
NSBL-6X4-1-1.25SQ-12
NSBL-6X4-1-1.25SQ-13
NSBL-6X4-1-1.25SQ-14
NSBL-6X4-1-1.25SQ-15
NSBL-6X4-1-1.25SQ-16
NSBL-6X4-1-1.25SQ-17
NSBL-6X4-1-1.25SQ-18
NSBL-6X4-1-1.25SQ-19
NSBL-6X4-1-1.25SQ-20
NSBL-6X4-1-1.25SQ-21
NSBL-6X4-1-1.25SQ-22
NSBL-6X4-1-1.25SQ-23
NSBL-6X4-1-1.25SQ-24
NSBL-6X4-1-1.25SQ-25
NSBL-6X4-1-1.25SQ-26
NSBL-6X4-1-1.25SQ-27
NSBL-6X4-1-1.25SQ-28
NSBL-6X4-1-1.25SQ-29
NSBL-6X4-1-1.25SQ-30
NSBL-6X4-1-1.25SQ-31
NSBL-6X4-1-1.25SQ-32
NSBL-6X4-1-1.25SQ-33
NSBL-6X4-1-1.25SQ-34
NSBL-6X4-1-1.25SQ-35
NSBL-6X4-1-1.25SQ-36
NSBL-6X4-1-1.25SQ-37
NSBL-6X4-1-1.25SQ-38
NSBL-6X4-1-1.25SQ-39
NSBL-6X4-1-1.25SQ-40
NSBL-6X4-1-1.25SQ-41
NSBL-6X4-1-1.25SQ-42
NSBL-6X4-1-1.25SQ-43
NSBL-6X4-1-1.25SQ-44
NSBL-6X4-1-1.25SQ-45
NSBL-6X4-1-1.25SQ-46
NSBL-6X4-1-1.25SQ-47
NSBL-6X4-1-1.25SQ-48
NSBL-6X4-1-1.25SQ-49
NSBL-6X4-1-1.25SQ-50
NSBL-6X4-1-1.25SQ-51
NSBL-6X4-1-1.25SQ-52
NSBL-6X4-1-1.25SQ-53
NSBL-6X4-1-1.25SQ-54
NSBL-6X4-1-1.25SQ-55
NSBL-6X4-1-1.25SQ-56
NSBL-6X4-1-1.25SQ-57
NSBL-6X4-1-1.25SQ-58
NSBL-6X4-1-1.25SQ-59
NSBL-6X4-1-1.25SQ-60
NSBL-6X4-1-1.25SQ-61
NSBL-6X4-1-1.25SQ-62
NSBL-6X4-1-1.25SQ-63
NSBL-6X4-1-1.25SQ-64
NSBL-6X4-1-1.25SQ-65
NSBL-6X4-1-1.25SQ-66
NSBL-6X4-1-1.25SQ-67
NSBL-6X4-1-1.25SQ-68
NSBL-6X4-1-1.25SQ-69
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(units/mm)
Internal conductor outer diameter
(mm)
1 Piece(s) 12 Day(s) or more 10101.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10111.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10121.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10131.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10141.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10151.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10161.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10171.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10181.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10191.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10201.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10211.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10221.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10231.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10241.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10251.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10261.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10271.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10281.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10291.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10301.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10311.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10321.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10331.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10341.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10351.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10361.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10371.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10381.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10391.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10401.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10411.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10421.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10431.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10441.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10451.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10461.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10471.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10481.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10491.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10501.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10511.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10521.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10531.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10541.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10551.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10561.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10571.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10581.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10591.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10601.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10611.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10621.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10631.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10641.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10651.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10661.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10671.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10681.253.524/0.261.5
1 Piece(s) 12 Day(s) or more 10691.253.524/0.261.5

Loading...

 

Basic Information

Number Of Cores(Core) 1 Rated Voltage 600V Shield NA
Properties Heat-Resistance Sheath (outer coating) color White Sheath (outer coating) material Silicon glass braid
Insulation body materials Mica tape (double)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)