(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JOIBOX waterproof junction box, JB-WLQ series (Part Numbers)

JOIBOX waterproof junction box, JB-WLQ series

Click this image to zoom it.

Move the mouse over the image to zoom

  • JOIBOX waterproof junction box, JB-WLQ series
  • JOIBOX waterproof junction box, JB-WLQ series
  • JOIBOX waterproof junction box, JB-WLQ series
  • JOIBOX waterproof junction box, JB-WLQ series
  • JOIBOX waterproof junction box, JB-WLQ series
  • JOIBOX waterproof junction box, JB-WLQ series
  • JOIBOX waterproof junction box, JB-WLQ series
  • JOIBOX waterproof junction box, JB-WLQ series
  • JOIBOX waterproof junction box, JB-WLQ series
  • JOIBOX waterproof junction box, JB-WLQ series
  • JOIBOX waterproof junction box, JB-WLQ series
  • JOIBOX waterproof junction box, JB-WLQ series

The neat and easy way to store sensor amplifiers and terminal blocks. Makes construction and maintenance jobs considerably easier.
Oil-resistant and weatherproof. Use for a variety of applications. Models provided a terminal block and pressure-adjustment plug also available.

[Features]
- Opens and closes at a single touch. Secured with a single screw, saving time and effort to open and close.
- The hinged lid is attached to the main body, ensuring it will never fall off.
- The hinged design and IP67-grade protective structure stops water and dust from entering the interior.
- Transparent polyarylate lid with excellent chemical resistance. View the interior without opening the lid.
* Available with a transparent lid (in brown) or a beige-colored lid (made from PBT resin).
- Two types of lid are available: high-roof or low-roof. Select the lid height to suit your storage needs.
- Hole-punching location is pre-marked, saving you the trouble of doing the marking-off yourself and increasing work efficiency.
- Wide choice of models. Models with a terminal block, DIN rail, pressure-adjustment plug and hole are available.
[Box size]
- JB-WLQ100BJ series: Width 120mm x length 116mm x height 74mm
- JB-WLQ135BJ series: Width 135mm x length 151mm x height 82 (121)mm
- JB-WLQ220BJ series: Width 220mm x length 151mm x height 82 (121)mm
*Figures shown in brackets refer to high-roof lid models.

(i)Caution

  • The position of the hole in the main body (for models with a hole) is given in the product details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JB-WLQ135BJ-C-T

 
Part Number
JB-WLQ135BJ-C-T
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLateral Dimension
(mm)
Vertical Dimension
(mm)
Height
(mm)
Product Type Pressure adjustment plug Drilled hole type Lid height Lid color Operating Temperature Range Flame-Retardant Grade Accessory Intermediate plate (sold separately) compatible model number φ21 blind cap (sold separately) compatible model number φ28 blind cap (sold separately) compatible model number
1 Piece(s) 14 Day(s) or more 1013515182With terminal blockNo plug includedWithout HoleLOWTransparency-40 to +65°CUL94V-0 (body) / UL94V-2 (lid)----

Loading...

  1. 1

Basic Information

Type Relay Box Material PBT resin (GF 30%) Protection Grade IP67
Intermediate plate Without Circuit Board Usage location Indoor Representative Standard UL
Environmental characteristics Oil resistance / weather resistance

Please check the type/dimensions/specifications of the part JB-WLQ135BJ-C-T in the JOIBOX waterproof junction box, JB-WLQ series series.

Products like this...

Part Number
JB-WLQ100BJ-C-V
JB-WLQ100BJ-C-V01
JB-WLQ100BJ-C-V02
JB-WLQ135BJ-C-T01
JB-WLQ135BJ-C-TV
JB-WLQ135BJ-C-TV01
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLateral Dimension
(mm)
Vertical Dimension
(mm)
Height
(mm)
Product Type Pressure adjustment plug Drilled hole type Lid height Lid color Operating Temperature Range Flame-Retardant Grade Accessory Intermediate plate (sold separately) compatible model number φ21 blind cap (sold separately) compatible model number φ28 blind cap (sold separately) compatible model number
1 Piece(s) 14 Day(s) or more 1012011674ConfigurablePlug includedWithout HoleLOWTransparency-40 to +65°CUL94V-0 (body) / UL94V-2 (lid)M4 x 8 tapping screws (2 pcs.)MB-WLQ100A--
1 Piece(s) 14 Day(s) or more 1012011674ConfigurablePlug includedType 1LOWTransparency-40 to +65°CUL94V-0 (body) / UL94V-2 (lid)M4 x 8 tapping screws (2 pcs.)MB-WLQ100AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s) 14 Day(s) or more 1012011674ConfigurablePlug includedType 2LOWTransparency-40 to +65°CUL94V-0 (body) / UL94V-2 (lid)M4 x 8 tapping screws (2 pcs.)MB-WLQ100AJB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s) 14 Day(s) or more 1013515182With terminal blockNo plug includedType 1LOWTransparency-40 to +65°CUL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-
1 Piece(s) 14 Day(s) or more 1013515182With terminal blockPlug includedWithout HoleLOWTransparency-40 to +65°CUL94V-0 (body) / UL94V-2 (lid)----
1 Piece(s) 14 Day(s) or more 1013515182With terminal blockPlug includedType 1LOWTransparency-40 to +65°CUL94V-0 (body) / UL94V-2 (lid)--JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)