(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Soldering iron with nichrome heater tip "Junior" (Part Numbers)

Soldering iron with nichrome heater tip "Junior"

[Features]
·For a wide range of applications, from simple electronic product repair to repair of copper and stainless steel products as well as sheet metal.
·Uses a large copper tip with excellent heat conduction.

Part Number

Configured Part Number is shown.

363

Part Number
363
Part NumberMinimum order quantityVolume DiscountDays to ShipFeatures Power Consumption
(W)
Number with packs
(Piece)
Maximum Temperature (°C) JAN Code Trusco Code Total Length
(mm)
Accessory Iron Tip
1 Piece(s) 12 Day(s) Tip: I type30015954962615000768469-1849385363-T

Loading...

  1. 1

Basic Information

Power supply/power supply cord 100 VAC Power Cord Length 1.5 m Note Power cord with two-wire rubber cord flat plug

Please check the type/dimensions/specifications of the part 363 in the Soldering iron with nichrome heater tip "Junior" series.

Products like this...

Part Number
331
337
343
344
Part NumberMinimum order quantityVolume DiscountDays to ShipFeatures Power Consumption
(W)
Number with packs
(Piece)
Maximum Temperature (°C) JAN Code Trusco Code Total Length
(mm)
Accessory Iron Tip
1 Piece(s) 1 Day(s) Tip: I type6064954962615331008390-4628271331-T
1 Piece(s) 12 Day(s) Tip: I type8065604962615337000390-4652271337-T
1 Piece(s) 12 Day(s) Tip: I type10066054962615343001390-4687280343-T
1 Piece(s) 12 Day(s) Tip: K type10065304962615001185849-7129280344-T

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)