(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Crimp Terminal, Insertion-Type, Fully Insulated, Female【50-100 Pieces Per Package】 (Part Numbers)

Crimp Terminal, Insertion-Type, Fully Insulated, Female

[Features]
· This disconnect is fully insulated using nylon and so does not need an insulation cover such as a sleeve.
· A wire stopper in the barrel ensures wires are inserted until reaching the correct position.
[Use]
· Mating of copper wire.

PDF

Part Number

Configured Part Number is shown.

DNF14-188FIB-C

 
Part Number
DNF14-188FIB-C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Maximum Outer Diameter of Insulation
(φ mm)
Tab size External Dimensions
(mm)
Strand wire conjugation range
(mm2)
JAN Code Trusco Code

100 Pieces Per Package

1 Pack(s) 12 Day(s) 19.816 to 14[Blue] Blue4.064.75x0.57.41.5–2.50074983759811497-3186

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Shape Female, fully insulated Representative Standard UL
Maximum operating temperature (indoors) 105°C Rated Voltage(V) 600 Acquisition of Standard Approval Ul310 acquired

Please check the type/dimensions/specifications of the part DNF14-188FIB-C in the Crimp Terminal, Insertion-Type, Fully Insulated, Female series.

Products like this...

Part Number
DNF10-250FI-L
DNF10-250FIB-L
DNF14-187FIB-C
DNF14-250FIB-C
DNF18-111FIB-C
DNF18-188FIB-C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Maximum Outer Diameter of Insulation
(φ mm)
Tab size External Dimensions
(mm)
Strand wire conjugation range
(mm2)
JAN Code Trusco Code

50 Pieces Per Package

1 Pack(s) 12 Day(s) 24.112 to 10[Yellow] Yellow5.596.3x0.89.14.0–6.00074983826285497-3151

50 Pieces Per Package

1 Pack(s) 12 Day(s) 24.412 to 10[Yellow] Yellow5.596.3x0.88.94.0–6.00074983740529497-3143

100 Pieces Per Package

1 Pack(s) 1 Day(s) 19.816 to 14[Blue] Blue4.064.75x0.87.41.5–2.50074983759804497-3178

100 Pieces Per Package

1 Pack(s) 12 Day(s) 21.316 to 14[Blue] Blue4.066.3x0.88.91.5–2.50074983827176497-3216

100 Pieces Per Package

1 Pack(s) 12 Day(s) 1822 to 18[Red] Red32.8x0.54.80.38 to 1.00074983826759497-3259

100 Pieces Per Package

1 Pack(s) 12 Day(s) 19.822 to 18[Red] Red3.454.75x0.57.40.5–1.50074983759798497-3275

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)