(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wiring Cover Connector Lid

Wiring Cover Connector Lid

[Features]
- Curved connecting parts for floor guides.
- Easily meshed, so mounting is simple.
[Use]
- For protecting floor wiring.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●A braid curved type connection parts for the floor.
●Easy to fit and to install.

Usage

●To protect the wiring on the floor.

Specification

●SPQ(piece):10

Materials

●ABS
Part Number
TRD50T-GY
TRD50T-IV
TRD50T-W
TRD50U-GY
TRD50U-IV
TRD50U-W
TRD60T-GY
TRD60T-IV
TRD60T-W
TRD60U-GY
TRD60U-IV
TRD60U-W
TRD70T-GY
TRD70T-IV
TRD70T-W
TRD70U-GY
TRD70U-IV
TRD70U-W
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Width
(mm)
Thickness
(mm)
Applicable cable JAN Code Trusco Code
1 Piece(s) 1 Day(s) 1205011VVF 2.0 x 3C x 1 article4989999332230488-9339
1 Piece(s) 1 Day(s) 1205011VVF 2.0 x 3C x 1 article4989999332247488-9347
1 Piece(s) 1 Day(s) 1205011VVF 2.0 x 3C x 1 article4989999332254488-9355
1 Piece(s) 1 Day(s) 86.65011VVF 2.0 x 3C x 1 article4989999332148488-9363
1 Piece(s) 1 Day(s) 86.65011VVF 2.0 x 3C x 1 article4989999332155488-9371
1 Piece(s) 1 Day(s) 86.65011VVF 2.0 x 3C x 1 article4989999332162488-9380
1 Piece(s) 1 Day(s) 125.16013VVF1.6 x 2C x 2 article4989999332261488-9452
1 Piece(s) 1 Day(s) 125.16013VVF1.6 x 2C x 2 article4989999332278488-9461
1 Piece(s) 1 Day(s) 125.16013VVF1.6 x 2C x 2 article4989999332285488-9479
1 Piece(s) 1 Day(s) 94.66013VVF1.6 x 2C x 2 article4989999332179488-9487
1 Piece(s) 1 Day(s) 94.66013VVF1.6 x 2C x 2 article4989999332186488-9495
1 Piece(s) 1 Day(s) 94.66013VVF1.6 x 2C x 2 article4989999332193488-9509
1 Piece(s) 1 Day(s) 135.17015VVF2.6 x 3C x 2 article4989999332292488-9576
1 Piece(s) 1 Day(s) 135.17015VVF2.6 x 3C x 2 article4989999332308488-9584
1 Piece(s) 1 Day(s) 135.17015VVF2.6 x 3C x 2 article4989999332315488-9592
1 Piece(s) 1 Day(s) 102.37015VVF2.6 x 3C x 2 article4989999332209488-9606
1 Piece(s) 1 Day(s) 102.37015VVF2.6 x 3C x 2 article4989999332216488-9614
1 Piece(s) 1 Day(s) 102.37015VVF2.6 x 3C x 2 article4989999332223488-9622

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)