(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Snap Cap

Part Number

Configured Part Number is shown.

Part Number
WH4021BP
WH4021WP
Part NumberMinimum order quantityVolume DiscountDays to ShipDimension length
(mm)
JAN Code Trusco Code
1 Piece(s) 1 Day(s) 484989602566717763-2070
1 Piece(s) 1 Day(s) 884989602566755763-2134

Loading...

  1. 1

Basic Information

Rated Voltage(V) 125 Rated Current(A) 15 Dimension width(mm) 48
Dimension thickness(mm) 30 Main Body Color Milky white

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)