(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cosmo Series "Wide 21" Raffinea Embedded Double Outlet

Part Number

Configured Part Number is shown.

WTP1502HKSP

Part Number
WTP1502HKSP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Rated Voltage(V) 125 Rated Current(A) 15 Color Gray
Dimensions(mm) Length 120 x Width 70 x Thickness 22.8 Accessory With plate JAN Code 4547441883602
Trusco Code 763-2487

Please check the type/dimensions/specifications of the part WTP1502HKSP in the Cosmo Series "Wide 21" Raffinea Embedded Double Outlet series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)