(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Square Type Outlet

Part Number

Configured Part Number is shown.

Part Number
WK1012WP
WK1021WP
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Main Body Color Insertion opening type Number of packaged pieces
(Pieces included)
Protection function Commercial package Applicable Wire
(mm²)
JAN Code Trusco Code
1 Piece(s) 12 Day(s) A-21254529BlackPlug (cap)1-N/A---
1 Piece(s) 12 Day(s) [Other] Grounding------Waterproof-VCTF, CTF, VCT, 1CT, 2CT and 2PNCT 1.25· 24547441131215763-1707

Loading...

  1. 1

Basic Information

Rated Current(A) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)