(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Full Ground Waterproof Outlet

Part Number

Configured Part Number is shown.

Part Number
WK4102KP
WK4105P
Part NumberMinimum order quantityVolume DiscountDays to ShipDimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Main Body Color JAN Code Trusco Code
1 Piece(s) 12 Day(s) ------
1 Piece(s) 12 Day(s) 855521Milky white4902710022111763-2185

Loading...

  1. 1

Basic Information

Rated Voltage(V) 125 Rated Current(A) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)