(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

"Foot Air Valve" (Step Model)

"Foot Air Valve" (Step Model)

[Features]
· A foot-controlled air valve that contains a small 3-way pneumatic control valve, equivalent to an electric microswitch.
· Wide, low pedal suited for extended work sessions.
· Easy installation; just insert the nylon tubing (ø4 external diameter) into the quick-setup board.
· Use the internal switch's function and characteristics for a wide variety of applications.
[Applications]
· All air-based devices.

PDF

Part Number

Configured Part Number is shown.

OFL-AV-S3

 
Part Number
OFL-AV-S3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Motion Momentary Operating properties Momentary Features Working fluid: compressed air
Hinge position Front hinge type JAN Code 4571216860178 Trusco Code 396-6046
Note Connection port diameters: external φ4 tube single action coupling, connections = N: single, operating temperature: 5–60°C, built-in valve: MS-01-PP, pressure: 0–0.8 MPa

Please check the type/dimensions/specifications of the part OFL-AV-S3 in the "Foot Air Valve" (Step Model) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)