(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Crimp Tool for RJ45 Modular Plug

Crimp Tool for RJ45 Modular Plug

[Features]
・ A dedicated crimp tool for field-installed RJ45 modular plugs, including the RJ45 modular plug series

  • STOCK

Part Number

Configured Part Number is shown.

SCS-RJ45PLG-TOOL

Part Number
SCS-RJ45PLG-TOOL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Applicable Series VOL-RJ45PLg-5ELL /VOL-RJ45PLg-6LBL Specifications Applicable modular plugs: VOL-RJ45PLg-5ELL /VOL-RJ45PLg-6LBL JAN Code 4549395205578
Trusco Code 492-3138

Please check the type/dimensions/specifications of the part SCS-RJ45PLG-TOOL in the Crimp Tool for RJ45 Modular Plug series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)