(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Color Cable Tie " SELFIT"【100 Pieces Per Package】 (Part Numbers)

Color Cable Tie " SELFIT"

[Features]
- High-quality cable ties suitable mainly for indoor bundling.
- Use colors that correspond to the wire coatings to keep wire bundles inconspicuous.
- Use colors to sort cable types and make it easy to identify bundles at a glance.
[Use]
- For retaining and bundling wires and cables.

Part Number

Configured Part Number is shown.

SEL.11.210R

Part Number
SEL.11.210R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Color Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
Operating Temperature Range
(°C)
JAN Code Trusco Code

100 Pieces Per Package

1 Pack(s) 25 Day(s) 361403.5[Other] Blue1.182003-15 – 858014748302830767-0435

Loading...

  1. 1

Basic Information

Specification environment For Indoor Use Note REACH supported

Please check the type/dimensions/specifications of the part SEL.11.210R in the Color Cable Tie " SELFIT" series.

Products like this...

Part Number
SEL.10.223R
SEL.10.425R
SEL.11.202R
SEL.11.223R
SEL.11.425R
SEL.12.202R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Color Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
Operating Temperature Range
(°C)
JAN Code Trusco Code

100 Pieces Per Package

1 Pack(s) 25 Day(s) 512004.5[Other] Red1.372803-15 – 858014748302809767-0401

100 Pieces Per Package

1 Pack(s) 25 Day(s) 762804.5[Other] Red1.452805-5 – 858014748302816767-0419

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more 241002.5[Other] Blue1.081102-15 – 858014748302823767-0427

100 Pieces Per Package

1 Pack(s) 25 Day(s) 512004.5[Other] Blue1.372803-15 – 858014748302847767-0443

100 Pieces Per Package

1 Pack(s) 25 Day(s) 762804.5[Other] Blue1.452805-5 – 858014748302854767-0451

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more 241002.5[Other] Green1.081102-15 – 858014748302861767-0460

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)