(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SELFIT cable ties with metal sensor detection【100 Pieces Per Package】 (Part Numbers)

SELFIT cable ties with metal sensor detection

[Features]
- Materials mixed with metal powder, so it can be detected by metal sensors.
- A conspicuous blue color. Suited for contamination-free environments like food/drink, chemical, and cosmetics factories.
[Use]
- For cable bundling in food/drink, chemical, and cosmetics factories.

Part Number

Configured Part Number is shown.

DET.11.2134R

Part Number
DET.11.2134R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
Operating Temperature Range
(°C)
JAN Code Trusco Code

100 Pieces Per Package

1 Pack(s) 12 Day(s) 1013607.51.836005-25 to 658014748306692766-8708

Loading...

  1. 1

Basic Information

Color Blue Specification environment For Indoor Use Note REACH supported

Please check the type/dimensions/specifications of the part DET.11.2134R in the SELFIT cable ties with metal sensor detection series.

Products like this...

Part Number
DET.11.2102R
DET.11.2110R
DET.11.2123R
DET.11.2124R
DET.11.2127R
DET.11.2140R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
Operating Temperature Range
(°C)
JAN Code Trusco Code

100 Pieces Per Package

1 Pack(s) 1 Day(s) 241002.51.11002-40 to 858014748306463766-8651

100 Pieces Per Package

1 Pack(s) 1 Day(s) 361403.51.161903-40 to 858014748305992766-8660

100 Pieces Per Package

1 Pack(s) 13 Day(s) or more 512004.51.42703-40 to 858014748306005766-8678

100 Pieces Per Package

1 Pack(s) 1 Day(s) 682504.51.42705-5 – 858014748306845766-8686

100 Pieces Per Package

1 Pack(s) 1 Day(s) 1103804.51.42705-25 to 658014748306029766-8694

100 Pieces Per Package

1 Pack(s) 1 Day(s) 762804.51.42705-5 – 858014748306012766-8716

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)