(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sealed Board Cooler VAN COOL (Side Mounted), Non-Drain Type (Part Numbers)

Sealed Board Cooler VAN COOL (Side Mounted), Non-Drain Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sealed Board Cooler VAN COOL (Side Mounted), Non-Drain Type
  • Sealed Board Cooler VAN COOL (Side Mounted), Non-Drain Type
  • Sealed Board Cooler VAN COOL (Side Mounted), Non-Drain Type

[Features]
● Equipped with an evaporating function for the drain water, drastically reduces the volume of drain water discharge.
The drain discharge volume at 30°C and relative humidity 80% is 0 ml/h. (Actual measurement value at the time of factory shipment)
● Realizes high efficiency and space saving by employing a spine fin.
● High COP value (energy consumption efficiency) and excellent energy saving performance.
● Semi-embedded mounting is possible to secure space around the control panel. (KCS-07EB model)
(Using the optional bracket)
[Functions]
● Drain evaporation function / maintenance notification function / refrigerant pressure abnormality alarm
● Temperature sensor abnormality alarm / frost and freezing prevention function / overload protection function
[Product Lineup]
● KCS-03EB: Cooling capacity 240/260 W
● KCS-07EB: Cooling capacity 715/720 W
● KCS-30E: Cooling capacity 2400/2600 W

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KCS-30E-3

 
Part Number
KCS-30E-3
Part NumberMinimum order quantityVolume DiscountDays to ShipCooling Capacity Rated Voltage Product No. Power Supply
(V)
Power consumption (50 Hz / 60 Hz)
(W)
Operating current (50Hz / 60Hz)
(A)
Start-Up Current (50 Hz / 60 Hz)
(A)
Recommended earth leakage breaker capacity
(A)
Cooling capacity (50 Hz / 60 Hz)
(W)
Operating noise (50 Hz / 60 Hz)
(dB(A))
Amount of enclosed refrigerant
(g)
Non-operating ambient temperature
(°C)
Outer diameter dimensions (width x height x depth)
(mm)
Accessory
1 Piece(s) 14 Day(s) or more 2400/2600WThree-Phase 200 V4Three-Phase 200980/11404.5/4.231/30102400/260070/7075020–50480x1360x300Mounting bolts (M6 x 16L) x 8, drain hose (2 m), hose clamp

Loading...

  1. 1

Basic Information

Type Cooler Mounting Method Side Mounting Mounting Method Side Mount
Refrigerant R-134a Panel internal temperature setting range(°C) 25–50 Operating Humidity Range(%) 85 or Less
Primary coating color 5Y7/1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)