(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cable Clamp EA947F-8【100 Pieces Per Package】

Cable Clamp EA947F-8

【Product Specifications】
・Material-Nylon
・Hole dia.-4.6mm
・Cable dia. (mm)…7.9
・Qty. / unit…100 pcs

Part Number

Configured Part Number is shown.

EA947F-8

Part Number
EA947F-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Outer Diameter Of Cable Used(mm) 7.9 Mold Mounting Method Screw Mount Fastening Method Mounting Hole and Joint Type
Mounting Hole Diameter (Open)(㎜) 5 Material Nylon Size (mm) A: 5.0 mm, B: 11.2 mm, C: 10.0 mm, D: 7.9mmE: 22.6 mm, F: 1.15 mm
Material details Nylon 66 Details 1 The number of included pieces is 100 pcs. Product detail type Cable Clamp (Nylon 66)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)