(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flexible Pipe [for Wiring] EA947HN-30

Flexible Pipe [for Wiring] EA947HN-30

【Product Specifications】
・Color-Beige
・PF pipe
・This pipe can be cut easily with a knife or a PVC cutter.
・To prevent the pipe from loosening, bind the pipe to a reinforcing bar or other objects.
・For pipe connection or extension, the EA947HN-21E to -23E coupling must be used.
・Applicable for exposed, hidden, and underground use
・OD…Dia. 36.5mm
・ID…Dia. 28mm
・Length…30m

Part Number

Configured Part Number is shown.

EA947HN-30

Part Number
EA947HN-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Corrugated Tube Shape Without Slit Required Internal Diameter Size(mm) ø28
Color Beige Protection Function (Environmental Resistance) Flame Retardance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)