(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Oil-Resistant] Flexible Cable Protection Tube EA947SB-30

[Oil-Resistant] Flexible Cable Protection Tube EA947SB-30

【Product Specifications】
・Material-Zinc plated steel sheet is formed into a tube with square lock structure and covered with oil-resistant vinyl coating.
・Oil-resistant
・For factory machinery
・ID (mm)…20.8
・OD (mm)…26.5
・Length…30m

Part Number

Configured Part Number is shown.

EA947SB-30

Part Number
EA947SB-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Corrugated Tube Operating Temperature (Minimum)(℃) -33 Operating Temperature (Maximum)(℃) 63
Required Internal Diameter Size(mm) 20.8mm Required Bend Radius(mm) Repeat: 140 mm, fixed: 40 mm Color Black
Protection Function (Environmental Resistance) Oil Resistance / Weatherability Operating Temperature Range -33 to 63°C JAN Code 4548745499919

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)