(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Analog RGB Cable (6 m) KB-HD156N

Analog RGB Cable (6 m) KB-HD156N

Display cable (analog RGB).
[Features]
·Straight-through cable using all 4 pairs of wires type connecting all Mini D-sub 15 pins.
・ Uses twisted pair wire that is strong against noise and consists of 2 core wires.
·FCC-compliant product that has been metal-treated for resistance against external noise, and to provide completely effective protection against electro-magnetic interference (EMI).
·Cable compliant with VESA DDCI standard.
·Compatible with Windows Plug&Play.
[Applications]
·For connecting a personal computer with a Mini D-sub (HD) 15-pin analog RGB terminal to a display, etc.

Part Number

Configured Part Number is shown.

KB-HD156N

This Product Features

Analog RGB Cable (6 m) KB-HD156N: Related images

Features

Analog RGB Cable (6 m) KB-HD156N: Related images

straight-through cable using all 4 pairs of wires

  • A cable that connects a personal computer with a Mini D-sub (HD) 15-pin analog RGB terminal to a display, and also connects them to a switch/distributor.
  • A double shielded cable with encapsulated-type aluminum shield processing inside the copper high-density braided shield material, which protects important data from most noise, from low to high frequencies.
  • By using machined pins compliant with U.S MIL standards, contact noises are shutout. Gold plating is applied to prevent signal degradation, etc., due to rust and aging.

Product Specifications

Cable Length 6 m
Connector type Mini D-sub (HD) 15pin, male, imperial thread (4-40)-
Mini D-sub (HD) 15pin, male, imperial thread (4-40)
Cable diameter 8.2 mm
Cable standard UL2464
Connection straight-through cable using all 4 pairs of wires

Supported Models

Supported Models "Personal Computer"
PC with Windows (DOS/V)
NEC PC98-NX series, NEC PC-9821 series
* Models with a Mini D-sub (HD) 15pin display port.

Apple iMac, Power Mac G4/G3, PowerBook series, iBook series, etc.
* Models with a Mini D-sub (HD) 15pin display port.

"Display"
Analog RGB displays of various manufacturers
* Models with a Mini D-sub (HD) 15pin port.
Part Number
KB-HD156N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 Other Connector type CN2 Other
CN1 connector direction Straight CN2 connector direction Straight Length(m) 6

Please check the type/dimensions/specifications of the part KB-HD156N in the Analog RGB Cable (6 m) KB-HD156N series.

Tech Support