(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Display Extension Cable (Composite Coaxial, Analog RGB, Extension, 7 m)

Display Extension Cable (Composite Coaxial, Analog RGB, Extension, 7 m)

Display extension cable using U.S. MIL-compliant machined pins.
[Features]
·Composite coaxial cable using a 75 Ω coaxial cable for R/G/B video signals.
·Straight-through cable using all 4 pairs of wires type connecting all mini D-sub 15 pins.
·A double shielded cable with aluminum shielding.
·Protects important data against almost all noises including high and low frequency ones.
・ Uses twisted pair wire that is strong against noise.
·Achieved a high level of shielding effect with a metal connector cover.
[Applications]
·Suitable for applications that extend cables for analog RGB displays.

Part Number

Configured Part Number is shown.

KB-CHD157FN

Details of Display Extension Cable (Composite Coaxial, Analog RGB, Extension, 7 m)

Product image of Display Extension Cable (Composite Coaxial, Analog RGB, Extension, 7 m)

Product image of Display Extension Cable (Composite Coaxial, Analog RGB, Extension, 7 m)

Illustration of connection

Illustration of connection

Image of connector

Image of connector

Illustration of connection

Illustration of connection

Features of Display Extension Cable (Composite Coaxial, Analog RGB, Extension, 7 m)

  • Cable for extending a cable for a mini D-sub (HD) 15‑pin type analog RGB display.
  • Composite coaxial cable using a 75 Ω coaxial cable for R/G/B video signals. This high quality cable has very little image deterioration even in high resolution mode, because it is noise resistant with extremely low signal loss.
  • Straight and fully connected type connecting all mini D-sub 15 pins.
  • The double-shielded cable with airtight aluminum shielding on the inner side of the copper high-density braided shield material protects valuable data from most noise frequencies from low to high.
  • Uses twisted pair wires with 2 core wires twisted together to guard against noise.
  • FCC-compliant product that has been metal-treated for resistance against external noise, and to provide completely effective protection against electro-magnetic interference (EMI). Achieved a high level of shielding effect with a metal connector cover. (male side)
  • By using machined pins compliant with U.S MIL standards, contact noises are shutout. Gold plating is applied to prevent signal degradation, etc., due to rust and aging.
  • A ferrite core, which absorbs high frequency noise, is equipped at both ends of the cable.
  • Simplified package to minimize waste after use and for easy unpacking.

Product Specifications

  • Cable Length: 7 m
  • Connector: Mini D-sub (HD) 15pin, male, (imperial thread: 4-40) (metal shield connector (compact)) - Mini D-sub (HD) 15pin, female (Inch nut: 4-40) (metal-processed connector)
  • Cable diameter: 7.4 mm
  • Cable standard: UL20276
  • Connection: straight-through cable using all 4 pairs of wires (composite coaxial cable)

Supported Models

"Personal Computer"

PC with Windows (DOS/V), NEC PC98-NX series / PC-9821 series, Apple iMac, Power Mac G4/G3, PowerBook series, iBook series, etc.

  • * Models with a Mini D-sub (HD) 15pin display port.

"Display"

Analog RGB display, projector, etc., of various manufacturers

  • * Models with a Mini D-sub (HD) 15pin port
  • * Depending on the performance of the cable used at the same time, it may not be usable.
Part Number
KB-CHD157FN
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Extension Cable Connector type CN1 Other Connector type CN2 Other
CN1 connector direction Straight CN2 connector direction Straight Length(m) 7

Please check the type/dimensions/specifications of the part KB-CHD157FN in the Display Extension Cable (Composite Coaxial, Analog RGB, Extension, 7 m) series.

Tech Support