(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cube-Type AC Charger (Long Life 1 A For DAP)

Cube-Type AC Charger (Long Life 1 A For DAP)

[Features] A compact, cube-shaped AC charger that makes it easy to charge a digital audio player from a household outlet. Its long-life design can provide 30,000 hours of use.

[Product Specifications]
· An AC charger that can charge a digital audio player from a household outlet.
This compact, cube-type charger features a long-life design that can provide 30,000 hours* of use. *This is the life expectancy of the electrical design, not a guarantee of the life span of the product.
The charger works using the USB cable included with your digital audio player or a compatible charging USB cable.
When the charger is not in use, the plug part can be folded into the main body for storage.
*Stop charging if the digital audio player or charger get wet. This situation is very dangerous and can generate abnormal heat resulting in fire damage.
Supported devices: Digital audio player / iPod / iPhone (as of June 2016)
· Rated input voltage: 100 to 240 VAC 50/60 Hz
· Connector type (power output side): USB-A female
· Rated output voltage: 5 V
· Rated output current: 1 A
· External dimensions: 30 mm × 30 mm × 30 mm (when AC plug is folded away)
· Color: white
· Usable regions: Japan
· Electrical Appliance and Material Safety Law of Japan: ◇ PSE specified electrical appliance
· Other: -
· Packaging size: 75 mm (W) × 32 mm (D) × 180 mm
· Packaging weight: 0.052 kg
· JAN code: 4953103281264

(i)Caution

  • This product will be discontinued in July 2021. Depend on stock status, the end time will be changed.
  • Some products have been discontinued. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

AVA-ACUAN007WF

Part Number
AVA-ACUAN007WF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AVA-ACUAN007WF in the Cube-Type AC Charger (Long Life 1 A For DAP) series.

Tech Support