(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CP30F series (Part Numbers)

CP30F series

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 30/06/2024

The fully revised CP-F series circuit protector model.
Finger-protecting (IP20 equivalent) construction for the main circuit with no terminal cover required.
Standard product that conforms to vital specifications both in Japan and abroad.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CP30FM-1P005W1AD

Part Number
CP30FM-1P005W1AD
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNumber of Poles Rated Voltage Rated Current
(A)
Operating properties Dimension width
(mm)
Included equipment Applicable circuit Delay equipment Rated Breaking Capacity
(kA)
Contact Configuration
1 Piece(s) 55 Day(s) 101AC250V / DC65V5Medium speed17.5For auxiliary switch (for micro-load)Both AC/DCAvailable2.5 @ DC65VAuxiliary switch: 1a

Loading...

  1. 1

Basic Information

Rated block capacity When AC 250 V(kA) 2.5 Rated block capacity voltage conditions besides AC 250 V/DC 60 V Available Polarity presence Available
Representative Standard PSE / CE / UL / TUV / CCC / CSA Dimension height(mm) 71 Dimension depth(mm) 75.3
Mounting Method Both M4 screw / IEC35mm rail Main terminal Screw terminal

Tech Support