(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetic Contactors reversible SD-2XT Series (Part Numbers)

Magnetic Contactors reversible SD-2XT Series

Magnetic Contactors reversible SD-2XT Series
Magnetic contactors are electromechanical switches that are used to control high-power electrical circuits
[Feature]
● Type : Reversing
● Coil Rated Voltage(V) : 24VDC
● Auxiliary Contact : 2a2b x 2
● Representative Standard : CE / UL / CUL / TUV / CCC / CSA
● Frame Size : T35, T80 and T100
[Application]
Magnetic contactors are typically used in industrial and commercial applications, such as motor control, lighting control and so on

PDF

Part Number

Configured Part Number is shown.

SD-2XT50 DC24V

 
Part Number
SD-2XT50 DC24V
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Operating Method Reversible format Coil rated voltage(V) DC24V Auxiliary Contact 2a2b x 2
Representative Standard CE / UL / CUL / TUV / CCC / CSA Dimension length(mm) 114 Dimension width(mm) 160
Dimension thickness(mm) 129 Specifications DC operation Finger protection/terminal cover Standard Form
Mechanical opening and closing durability(x10K times) 1000 Frame Size T50 Rated insulation voltage(V) 690
Rate Impulse voltage resistant(kV) 6 Rated Frequency(Hz) 50/60 Rated current used Three-phase box motor (AC-3) AC 200 to 220 V(A) 50
Rated current used Three-phase box motor (AC-3) AC 380 to 440V(A) 48 Rated current used Three-phase box motor (AC-3) AC 500 to 550V(A) 38 Product Type No thermal relay
Note IEC35mm rail mount possible

Please check the type/dimensions/specifications of the part SD-2XT50 DC24V in the Magnetic Contactors reversible SD-2XT Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)