(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SOB-260-50 Open Bushing for Mounting Hole Diameter 25.0 to 26.0 mm【50 Pieces Per Package】

SOB-260-50 Open Bushing for Mounting Hole Diameter 25.0 to 26.0 mm

A dedicated cable bushing with a hole diameter of 25.0 to 26.0 mm that can be fixed and protected by a single-action after the cable is provided through the hole in the panel board.
[Features]
・ Easily removable just by pushing the mounting snap part inward.
・ It is made of polyamide resin (nylon 66) for excellent electrical insulation and abrasion resistance.
・ It can be used within the operating temperature range of -40 to +85 degrees after installation.
[Applications]
・ Ideal for fixing and protecting cable bundles in holes in a panel board.
・ Can be used indoors.

  • STOCK

Part Number

Configured Part Number is shown.

SOB-260-50

Cable bushing with excellent electrical insulation and abrasion resistance

Product compliant with ROHS directive.
Application examples.

Application examples.

Specifications of open bushing for 25.0 to 26.0 mm diameter mounting hole 50 pcs. included

Part numberColorMounting Hole Size
(mm)
Inner Diameter
(mm)
Plate thickness
(mm)
Outer Diameter
(mm)
Quantity per bag
(piece)
Weight
(g/bag)
SOB-260-50Black25.0 to 26.0200.8 to 3.2295082
  • For indoor use.
  • Operating temperature range after installation: -40 to +85℃。
  • Material: Polyamide resin. (Nylon 66)
Part Number
SOB-260-50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50 Pieces Per Package

1 Pack(s) 1 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SOB-260-50 in the SOB-260-50 Open Bushing for Mounting Hole Diameter 25.0 to 26.0 mm series.

Tech Support