(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Grommet, for 3.2-mm Plate Thickness, Length 5 M (1 Pc.)

Grommet, for 3.2-mm Plate Thickness, Length 5 M (1 Pc.)

Cable bushing dedicated for 3.2-mm thick with a slit to be usable with various hole shapes.
[Features]
・ Optimal for protecting cables, etc., from square holes and straight cut parts in panels.
・ Employing fitting method to be easily mountable, and it can be fixed using an adhesive or cut to the required size.
・ It is made of nylon, excellent in abrasion resistance and electrical insulation, and can be cut to any length for economical use.
[Applications]
・ Ideal for protecting edges of cables, panels, and chassis.
・ Can be used indoors.

Part Number

Configured Part Number is shown.

TGM-032-5

Cable bushing made of nylon with excellent abrasion resistant and electrical insulation

Easy to install by fitting.

Easy to install by fitting.

Application examples.

Application examples.

Specifications of grommet for plate thickness 3.2 mm and length 5 m (1 pc. included)

Part numberColorWidth × height
(mm)
Length
(m)
Recommended plate thickness
(mm)
Weight
(g/bag)
TGM-032-5Natural5.3 × 5.253.283
  • 5-m length type.
  • For indoor use.
  • Operating Temperature Range: -30 to +105 degrees.
  • Material: Nylon 6.
Part Number
TGM-032-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TGM-032-5 in the Grommet, for 3.2-mm Plate Thickness, Length 5 M (1 Pc.) series.

Tech Support