(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

U-Shaped, Etching, for 1.6-mm Plate Thickness, Length 1 M, TEG-016-10【10 Pieces Per Package】

U-Shaped, Etching, for 1.6-mm Plate Thickness, Length 1 M, TEG-016-10

Cable bushing dedicated for 1.6-mm thick, made of nylon with excellent abrasion resistance and electrical insulation.
[Features]
・ 1 m long type ideal for protecting cables, etc., from square holes and straight cut parts in panels.
・ Employing fitting method to be easily mountable, and can be fixed using an adhesive or cut to the required length.
・ Suitable for protecting cables, etc., at the edges of panels and chassis.
・ Economical because it comes with 10 pcs. and can be cut into arbitrary lengths.
[Applications]
・ Ideal for protecting edges of cables, panels, and chassis.
・ Can be used indoors.

Part Number

Configured Part Number is shown.

TEG-016-10

Cable bushing that protects cables, etc., from square holes and straight cuts on the panel

Easy to install by fitting.

Easy to install by fitting.

Application examples.

Application examples.

Specifications of U-Shaped, Etching, for 1.6-mm Plate Thickness, Length 1 m (10 pcs. included)

Part numberColorWidth × height
(mm)
Length
(m)
Recommended plate thickness
(m)
Quantity per bag
(pcs.)
Weight
(g/bag)
TEG-016-10Natural3.7 × 5.011.610130
  • 1-m length type.
  • For indoor use.
  • Operating Temperature Range: -30 to +105℃。
  • Material: Nylon 6.
Part Number
TEG-016-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s) 30 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TEG-016-10 in the U-Shaped, Etching, for 1.6-mm Plate Thickness, Length 1 M, TEG-016-10 series.

Tech Support