(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Safety Switch With Solenoid HS5L (Part Numbers)

Safety Switch With Solenoid HS5L

2 to 4 space-saving integrated contacts.
[Features]
· Compact and slim.
· Compact and with lock strength of 1,400 N.
· Gold-plated contacts deal with micro loads.
· Fully equipped with rear-unlocking button.
· Actuator can be inserted in 8 different ways.

PDF

Part Number

Configured Part Number is shown.

HS5L-VA7Y4M-G

 
Part Number
HS5L-VA7Y4M-G
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VDC 24
(A)
Specifications Lamp working voltage
(V)
Locking mechanism Circuit number
1 Piece(s) 16 Day(s) or more 101273561.6200 m4-contact type24 V DCSolenoid lockVA

Loading...

  1. 1

Basic Information

Type Safety switch Representative Standard UL / CUL / TUV / CCC / CSA

Tech Support