(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TE Dynamic 1000 Series, Receptacle Housing

Part Number

Configured Part Number is shown.

2-1827864-8

Part Number
2-1827864-8
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
4 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Connector Shape Square shape Representative Standard UL / CSA
Type Receptacle housing Center line (pitch)(mm) 2.5 Connector Type Cable-to-circuit board / Cable-to-cable
Number of Rows 2 Terminal layout Matrix Series number 1000
Dimensions(mm) 11.3 (height) × 22.6 (length) × 12.45 (width) Operating Temperature Range(°C) -55 to 105 Column Spacing(mm) 3.3
Operating voltage(V) AC/DC250 Material (Housing) Polyester GF Color (Housing) Black
Mounting method Bag Package Quantity 100 Note Waterproof: no, pre-installation: no; panel mount function: no; halogen-free: yes; applications: plug housing and header; CSA file number: LR7189; VDE certification: no

Please check the type/dimensions/specifications of the part 2-1827864-8 in the TE Dynamic 1000 Series, Receptacle Housing series.

Tech Support