(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TE Econoseal, Econoseal J - Mark II 172200-1

TE Econoseal, Econoseal J - Mark II 172200-1

Seal type = Facial seal
Material = Other
Color = Black
Cable coating outer diameter = 2 to 3.4 mm
Operating temperature range = -30 to 105°C
Packaging = bag
Package quantity = 500

Part Number

Configured Part Number is shown.

172200-1

Product Specifications

Part NumberMaterialColor
172200-1Chloroprene rubberBlack
Part Number
172200-1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
4 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Other Material Chloroprene Rubber Color Black

Please check the type/dimensions/specifications of the part 172200-1 in the TE Econoseal, Econoseal J - Mark II 172200-1 series.

Tech Support