(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

FACTLINE 20 Body (DH2611)

FACTLINE 20 Body DH2611

FACTLINE 20 Compact branching duct. 1 single-phase power supply can be fed through.

PDF

Part Number

Configured Part Number is shown.

DH2611

 
Part Number
DH2611
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(mm)
1 Piece(s) 14 Day(s) 101000

Loading...

  1. 1

Basic Information

Width(mm) 33 Height(mm) 17 Color Other
Rated 2P20A Shape Straight Line Color details Cream gray

Please check the type/dimensions/specifications of the part DH2611 in the FACTLINE 20 Body series.

Products like this...

Part Number
DH2612
DH2613
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(mm)
1 Piece(s) 14 Day(s) 102000
1 Piece(s) 30 Day(s) 103000

Tech Support