(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MELSEC iQ-F Series Spring Clamp Terminal Block Type I/O Unit

MELSEC iQ-F Series Spring Clamp Terminal Block Type I/O Unit

Click this image to zoom it.

Move the mouse over the image to zoom

- MELSEC iQ-F Series Spring Clamp Terminal Block Type I/O Unit from MITSUBISHI.
- No crimp connectors and crimp tools are needed. Wiring can be performed just by preparing cables, and wiring man-hours can be reduced.
- Compact, lightweight body also cuts shipping costs. Build systems containing both relay outputs and transistor outputs.
- Simple CPU communication function, Device information can be shared with simple parameter settings, so the programming man-hours can be reduced.
- Web server function, View the system status even from a remote location.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX5-C16EYR/D-TS
FX5-C32ET/DS-TS
FX5-C32EX/DS-TS
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber Of Inputs Input Format Rated Input Voltage
(V)
Input answer time Number of Outputs Output Format Input answer time Special Notes Number of occupied input/outputs
(Point)
Current Consumption 入力応答時間詳細
1 Piece(s) 14 Day(s) NA--Less than 10 to 20 mS16Relay contact outputAbout 10msCurrent consumption: DC5V power supply: 100mA / DC24V power supply: 100mA16DC5V電源:100mA/DC24V電源:100mAApprox. 10 ms
1 Piece(s) 14 Day(s) 16DC inputDC5/24Less than 1 mS16Transistor / sync outputON: 50 μs or less / OFF: 150 μs or lessCurrent consumption: DC5V power supply: 120mA / DC24V power supply: 165mA16 inputs / 16 outputs--
1 Piece(s) 14 Day(s) 32DC inputDC5/24Less than 1 mSNA-ON: 50 μs or less / OFF: 150 μs or lessCurrent consumption: DC5V power supply: 120mA / DC24V power supply: 130mA32--

Loading...

  1. 1

Basic Information

Protection function None Connection Terminal Europe terminal block Representative Standard CE / UL / CUL / Other

Tech Support