(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bus node, CPX Series (Part Numbers)

Bus node, CPX Series

The electrical CPX terminal is a modular peripheral system for valveterminals. The system is specifically designed so that the valve terminal can be adapted to suit different applications. The modular system design lets you configure the number of valves, inputs and additional outputs to suit the application.

PDF

Part Number

Configured Part Number is shown.

CPX-FB37

Bus node, CPX Series

Bus node, CPX Series

CPX-FB36

Bus node, CPX Series

CPX-FB13

Bus node, CPX Series

CPX-M-FB34

Specifications

TypeCPX-FB36
Fieldbus interface2x M12x1 socket, D-coded, 4-pin
Baud rates [Mbit/s]10/100
ProtocolEtherNet/IP
Modbus TCP
Max. address capacity, inputs [byte]64
Max. address capacity, outputs[byte]64
LED displays (bus-specific)MS NS TP1 TP2= Module status
= Network status
= Network active port 1
= Network active port 2
Device-specific diagnosticsModule and channel-oriented diagnostics
 Module undervoltage
 Diagnostic memory
Configuration support EDS file
 L5K export with CPX-FMT
Parameterisation Diagnostic behaviour
 Fail-safe response
 Forcing of channels
 Idle mode characteristics
 Signal setup
 System parameters
Additional functions EtherNet/IP Quickconnect
 Ring topology (DLR)
 Acyclic data access via "Explicit Message" and Ethernet
 Integrated switch
 IP addressing via DHCP, DIL switch or operator unit
 Channel-oriented diagnostics via fieldbus
 Start-up parameterisation in plain text via fieldbus
 System status can be represented using process data
 Additional diagnostic interface for operator units
Control elementsDIL switches
Operating voltageNominal value [V DC]24
Permissible range [V DC]18 to 30
Current consumption (at nominal voltage) [mA]Typically 100
Protection class to EN 60529IP65, IP67
Temperature rangeOperation [℃]-5 to +50
Storage/transport [℃]-20 to +70
MaterialsPA reinforced
Note on materialsRoHS-compliant
Grid dimension [mm]50
Dimensions (incl. interlinking block) W x L x H [mm]50 x 107 x 50
Product weight [g]125
TypeCPX-FB13
Fieldbus interfaceSub-D socket, 9-pin (EN 50 170) Galvanically isolated 5 V
Baud rate [Mbit/s]0.0096 to 12
Addressing range1 to 125
Set using DIL switch
Product range4: Valves
Ident. number0x059E
Communication typesDPV0: Synchronous communication DPV1: Asynchronous communication
Configuration supportGSD file and bitmaps
Max. address capacityInputs [byte]64
Outputs [byte]64
LED displays (bus-specific)BF: Bus fault
Device-specific diagnosticsIdentifier and channel-oriented diagnostics EN 50170 (PROFIBUS standard)
ParameterisationStart-up parameterisation via configuration interface in plain text (GSD)
Asynchronous parameterisation via DPV1
Additional functionsStorage of the last 40 errors with timestamp (access via DPV1)
8-bit system status in image table for inputs
2-byte inputs and 2-byte outputs, system diagnostics in image table
Control elementsDIL switch
Operating voltageNominal value [V DC]24
Permissible range [V DC]18 to 30
Power failure buffering [ms]10
Current consumptionTypically 200
Protection class to EN 60529IP65, IP67
Temperature rangeOperation-5 to +50
Storage/transport-20 to +70
MaterialsPA-reinforced PC
Grid dimension50
Dimensions (incl. interlinking block) W x L x H50 x 107 x 50
Weight115
TypeCPX-M-FB34
Fieldbus interface2x RJ45 push-pull socket, AIDA
Baud rate [Mbit/s]100
ProtocolPROFINET RT
PROFINET IRT
Max. address capacityInputs [byte]64
Outputs [byte]64
LED displays(bus-specific)M/P NF TP1 TP2= Maintenance/PROFIenergy
= Network fault
= Network active port 1
= Network active port 2
(product-specific)M PL PS SF= Modify, parameterisation
= Load supply
= Electronic supply, sensor supply
= System fault
Device-specific diagnosticsChannel and module-oriented diagnostics
Undervoltage of modules
Diagnostic memory
Configuration supportGSDML file
ParameterisationSystem parameters
Diagnostic behaviour
Signal setup
Fail-safe response
Forcing of channels
Additional functionsStart-up parameterisation in plain text via fieldbus
Fast startup (FSU)
Channel-oriented diagnostics via fieldbus
Asynchronous data access via fieldbus and via Ethernet
System status can be represented using process data
Additional diagnostic interface for operator units
Control elementsDIL switch, optional memory card
Operating voltageNominal value [V DC]24
Permissible range [V DC]18 to 30
Intrinsic current consumption at nominal operating voltage [mA]Typically 120
Protection class to EN 60529IP65, IP67
Temperature rangeOperation [℃]- 5 to +50
Storage/transport [℃]-20 to +70
Material of housingDie-cast aluminium
Grid dimension [mm]50
Dimensions (incl. interlinking block) W x L x H [mm]50 x 107 x 80
Weight [g]280
Part Number
CPX-FB37
Part NumberMinimum order quantityVolume DiscountDays to ShipHousing material Intrinsic current consumptiont nominal operating voltage DC operating voltage range
(V)
IP rating Min. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. address capacity inputs Max. address capacity outputs Protocol Configuration support Baud rate Fieldbus interface, protocol Fieldbus interface, type Fieldbus interface, transmission rate Fieldbus interface, number of poles/wires Corrosion resistance class (CRC) Manufacturer part # Weight
(g)
1 Piece(s) 25 Day(s) PA-reinforcedTyp. 100 mA18-30IP67, IP65-5-20128 byte128 byteEtherCATESI file100 Mbit/s----1 - Low corrosion stress2735960125

Loading...

  1. 1
 

Basic Information

Nominal DC operating voltage(V) 24 Max. Ambient temperature(°C) 50 Max. Storage temperature(°C) 70

Please check the type/dimensions/specifications of the part CPX-FB37 in the Bus node, CPX Series series.

Products like this...

Part Number
CPX-AP-I-4DI4DO-M8-3P
CPX-AP-I-4IOL-M12
CPX-AP-I-8DI-M12-5P
CPX-FB39
CPX-FB6
CPX-M-FB34
Part NumberMinimum order quantityVolume DiscountDays to ShipHousing material Intrinsic current consumptiont nominal operating voltage DC operating voltage range
(V)
IP rating Min. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. address capacity inputs Max. address capacity outputs Protocol Configuration support Baud rate Fieldbus interface, protocol Fieldbus interface, type Fieldbus interface, transmission rate Fieldbus interface, number of poles/wires Corrosion resistance class (CRC) Manufacturer part # Weight
(g)
1 Piece(s) 15 Day(s) PA, PC, Die-cast zinc, nickel-plated----20-40---------1 - Low corrosion stress8086601129
1 Piece(s) 15 Day(s) PA, PC, Die-cast zinc, nickel-plated----20-40--IO-Link®------1 - Low corrosion stress8086604126
1 Piece(s) 15 Day(s) PA, PC, Die-cast zinc, nickel-plated----20-40---------1 - Low corrosion stress8086602126
1 Piece(s) 25 Day(s) PA-reinforcedTyp. 100 mA18-30IP67, IP65-5-2064 byte64 byteSercos IIISDDML file100 Mbit/s, full/half duplex----1 - Low corrosion stress2093101125
1 Piece(s) 25 Day(s) PC, PA-reinforcedTyp. 200 mA18-30IP67, IP65-5-2012 byte12 byteINTERBUS®-500, 2000 kbit/s----1 - Low corrosion stress195748125
1 Piece(s) 25 Day(s) Die-cast aluminumTyp. 120 mA18-30IP67, IP65-5-2064 byte64 bytePROFINET IRT, PROFINET RTGSDML file100 Mbit/s----0 - No corrosion stress548751280

Tech Support