(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

WD PRO Wireless Data Communication System Transmitter/Receier

WD PRO Wireless Data Communication System Transmitter/Receier

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
·AirGRID wireless data communication system, WD PRO base unit, contact input, and serial communication unit.
·Obtains serial data and contact input information.
·Visualize detailed information of equipment operation with an added transmitter for WD PRO and LED unit.

PDF

Part Number

Configured Part Number is shown.

WDT-6LR-Z2-PRO

·What is the WD PRO series?

·WD PRO sample system configuration

·What you can do with WD PRO


 


 


 

Part Number
WDT-6LR-Z2-PRO
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Type Wireless Device Product Type Transmitter Rated Voltage DC 24V
Compatible Model WDR-L-Z2/WDR-LE-Z2

Please check the type/dimensions/specifications of the part WDT-6LR-Z2-PRO in the WD PRO Wireless Data Communication System Transmitter/Receier series.

Tech Support