(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ceiling Light Socket Cradle

Ceiling Light Socket Cradle

[Features]Ceiling rosette mount base made by Panasonic. It comes with 2 hanging brackets. Can be chosen from milky white and camel. If the weight of the light fixture exceeds 5 kg, be sure to support the weight with a hanging bracket.

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

WG9200W

 
Part Number
WG9200W
Part NumberRelated ToMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Lighting Related Part (Other) Color Milky White Type Ceiling Light Socket Cradle
Mounting Method Screw mount Color Milky white Outer Diameter ø110
Compatible Products WG5005W/WG5015W/WG4420W/WG4425W JAN Code 4549077186515

Tech Support