(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rubber Cord Connector Body

Rubber Cord Connector Body

[Specifications]·Protective Function: Waterproof ·Number of outlets (Outlets): 3 ·Type of compatible cable: Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord

(i)Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WA1319
WA1329
WA1619
Part NumberRelated ToMinimum order quantityVolume DiscountDays to ShipShape Rated Current
(A)
Dimension length
(mm)
Wiring terminal Applicable Wire
(mm²)
JAN Code Outer Diameter of the Main Body
1 Piece(s) 12 Day(s) or more [Other] 3P-42Crimp1.25/24902710984624ø46
1 Piece(s) 12 Day(s) or more [Other] 3P2052Crimp2/3.54902710984631ø53
1 Piece(s) 12 Day(s) or more [Other] Grounding 2P-42-1.25/24902710984655ø39

Loading...

  1. 1

Basic Information

Type Outlet/socket Rated Voltage(V) 250 NEMA standard presence NA
Main Body Color Black Protection function Waterproof Number of outlet openings(Opening) 3
Compatible Cable Type Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord

Tech Support