(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Straight Blade type Receptacle

Part Number

Configured Part Number is shown.

Part Number
3210L5
4320L15
Part NumberMinimum order quantityVolume DiscountDays to ShipDimension width
(mm)
Dimension thickness
(mm)
Trusco Code Rated
1 Piece(s) 1 Day(s) 3626.2441-9618Grounding 2P20A125V
1 Piece(s) 1 Day(s) 4233442-9044Grounding 3P30A250V

Loading...

  1. 1

Basic Information

Dimension length(mm) 107

Tech Support