(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bare Crimp Terminal (Round Type)【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
1.25M4
1.25MS3
1.253.7
1.256
2M4
2MS3
22S6
38S8
85NS
145NS
146NS
20010
32512
R1.253
R5.54
R5.55
R85
R88
R1410
R145
R146
R148
R226
R228
R32516
R3812
R388
R608
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Overall Length
(mm)
Trusco Code Total Length
(mm)
Stranded Wire
(mm²)
Electrical Wire Tying Range AWG JIS Standard Product Stud Diameter
(mm)
Single Wire
(mm)
1 Piece(s) 1 Day(s) 6.614.4422-44261.70.25 to 1.6522-16Not available4.30.57 to 1.44
1 Piece(s) 1 Day(s) 5.513.2422-44341.70.25 to 1.6522-16Not available3.20.57 to 1.44
1 Piece(s) 1 Day(s) 5.511.5422-43961.70.25 to 1.6522-16Not available3.70.57 to 1.44
1 Piece(s) 1 Day(s) 11.621.7422-44001.70.25 to 1.6522-16Not available6.40.57 to 1.44
1 Piece(s) 1 Day(s) 6.614.4422-46392.31.04 to 2.6316-14Not available4.31.14 to 1.82
1 Piece(s) 1 Day(s) 5.513.2422-46472.31.04 to 2.6316-14Not available3.21.14 to 1.82
1 Piece(s) 1 Day(s) 1230422-45827.716.78 to 26.664Not available6.44.62 to 5.81
1 Piece(s) 1 Day(s) 15.538422-47959.426.66 to 42.422Not available8.45.81 to 7.34
1 Piece(s) 1 Day(s) 922.3422-48844.56.64 to 10.528Not available5.32.89 to 3.65
1 Piece(s) 1 Day(s) 928.3422-45075.810.52 to 16.786Not available5.33.65 to 4.62
1 Piece(s) 1 Day(s) 9.628.6422-45155.810.52 to 16.786Not available6.43.65 to 4.62
1 Piece(s) 1 Day(s) 4472422-454024.0192.60 to 242.27400MCMNot available10.515.6 to 17.5
1 Piece(s) 1 Day(s) 50.588422-474428.0242.27 to 325600/650MCMNot available13.017.5 to 20.3
1 Piece(s) 1 Day(s) 5.511.5422-55111.70.25 to 1.6522-16Available3.20.57 to 1.44

6 Pieces Per Package

1 Pack(s) 1 Day(s) 9.519.8422-57673.42.63 to 6.6412-10Available4.31.82 to 2.89
1 Piece(s) 1 Day(s) 9.519.8422-57753.42.63 to 6.6412-10Available5.31.82 to 2.89
1 Piece(s) 1 Day(s) 1223.8422-58304.56.64 to 10.528Available5.32.89 to 3.65

6 Pieces Per Package

1 Pack(s) 1 Day(s) 1529.8422-58564.56.64 to 10.528Available8.42.89 to 3.65
1 Piece(s) 1 Day(s) 1632.8422-55715.810.52 to 16.786Available10.53.65 to 4.62
1 Piece(s) 1 Day(s) 1229.8422-55895.810.52 to 16.786Available5.33.65 to 4.62
1 Piece(s) 1 Day(s) 1229.8422-55975.810.52 to 16.786Available6.43.65 to 4.62
1 Piece(s) 1 Day(s) 1632.8422-56015.810.52 to 16.786Available8.43.65 to 4.62
1 Piece(s) 1 Day(s) 16.533.7422-56517.716.78 to 26.664Available6.44.62 to 5.81
1 Piece(s) 1 Day(s) 16.533.7422-56607.716.78 to 26.664Available8.44.62 to 5.81
1 Piece(s) 1 Day(s) 50.594.2422-571628.0242.27 to 325600/650MCMAvailable17.017.5 to 20.3
1 Piece(s) 1 Day(s) 2242.7422-57329.426.66 to 42.422Available13.05.81 to 7.34

6 Pieces Per Package

1 Pack(s) 1 Day(s) 2242.7422-57419.426.66 to 42.422Available8.45.81 to 7.34
1 Piece(s) 1 Day(s) 2249.7422-582111.442.42 to 60.571/0Available8.47.34 to 8.26

Loading...

  1. 1

Tech Support