(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Square Forked Shape Terminal (A Type) (Part Numbers)

Part Number

Configured Part Number is shown.

1.25N3A

 
Part Number
1.25N3A
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Overall Length
(mm)
Trusco Code Total Length
(mm)
Stranded Wire
(mm²)
Electrical Wire Tying Range AWG Stud Diameter
(mm)
Single Wire
(mm)
1 Piece(s) 1 Day(s) 6.215.8422-44421.70.25 to 1.6522-163.70.57 to 1.44

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1.25N3A in the Square Forked Shape Terminal (A Type) series.

Products like this...

Part Number
0.52A
0.53A
24A
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Overall Length
(mm)
Trusco Code Total Length
(mm)
Stranded Wire
(mm²)
Electrical Wire Tying Range AWG Stud Diameter
(mm)
Single Wire
(mm)
1 Piece(s) 1 Day(s) 4.612.8422-43611.00.20 to 0.5026-222.20.35 to 0.70
1 Piece(s) 1 Day(s) 512.5422-43881.00.20 to 0.5026-223.20.35 to 0.70
1 Piece(s) 1 Day(s) 8.516.8422-46122.31.04 to 2.6316-144.31.14 to 1.82

Tech Support