(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insulating Coating Solderless Terminal【1-6 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

FV2M4

 
Part Number
FV2M4
Part NumberMinimum order quantityVolume DiscountDays to ShipInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Trusco Code Total Length
(mm)
Stranded Wire
(mm²)
Electrical Wire Tying Range AWG JIS Standard Product Stud Diameter
(mm)
Electrical wire tying range, stranded wire
(mm²)
Dimension L
(mm)
Dimension R
(mm)
Dimension E
(mm)
1 Piece(s) 1 Day(s) -6.618.6422-51714.51.04 to 2.6316-14Not available4.3----

Loading...

  1. 1

Please check the type/dimensions/specifications of the part FV2M4 in the Insulating Coating Solderless Terminal series.

Products like this...

Part Number
5.5SD
FV1.25M4
FV1.25MS3
RAA1.253
RAA1.253.5
RAA1.254
Part NumberMinimum order quantityVolume DiscountDays to ShipInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Trusco Code Total Length
(mm)
Stranded Wire
(mm²)
Electrical Wire Tying Range AWG JIS Standard Product Stud Diameter
(mm)
Electrical wire tying range, stranded wire
(mm²)
Dimension L
(mm)
Dimension R
(mm)
Dimension E
(mm)
1 Piece(s) 1 Day(s) 9.4-17.8422-4841---Not available-2.0 to 5.50-8.58.0
1 Piece(s) 1 Day(s) -6.618.6422-50914.00.25 to 1.6522-16Not available4.3----
1 Piece(s) 1 Day(s) -5.517.4422-51044.00.25 to 1.6522-16Not available3.2----
1 Piece(s) 1 Day(s) -5.515.7422-58643.20.25 to 1.6522-16Available3.2----
1 Piece(s) 1 Day(s) -6.618.6422-58723.20.25 to 1.6522-16Available3.7----
1 Piece(s) 1 Day(s) -820422-58813.20.25 to 1.6522-16Available4.3----

Tech Support