(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insulating Coating Solderless Terminal【1-6 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

RBA1.254

 
Part Number
RBA1.254
Part NumberMinimum order quantityVolume DiscountDays to ShipInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Trusco Code Total Length
(mm)
Stranded Wire
(mm²)
Electrical Wire Tying Range AWG JIS Standard Product Stud Diameter
(mm)
Electrical wire tying range, stranded wire
(mm²)
Dimension L
(mm)
Dimension R
(mm)
Dimension E
(mm)
1 Piece(s) 1 Day(s) -820422-59884.00.25 to 1.6522-16Available4.3----

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RBA1.254 in the Insulating Coating Solderless Terminal series.

Products like this...

Part Number
FV1.25MS3
FV2M4
RAA1.253
RBA24
V0.53
V1.25B3A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Trusco Code Total Length
(mm)
Stranded Wire
(mm²)
Electrical Wire Tying Range AWG JIS Standard Product Stud Diameter
(mm)
Electrical wire tying range, stranded wire
(mm²)
Dimension L
(mm)
Dimension R
(mm)
Dimension E
(mm)
1 Piece(s) 1 Day(s) -5.517.4422-51044.00.25 to 1.6522-16Not available3.2----
1 Piece(s) 1 Day(s) -6.618.6422-51714.51.04 to 2.6316-14Not available4.3----
1 Piece(s) 1 Day(s) -5.515.7422-58643.20.25 to 1.6522-16Available3.2----

6 Pieces Per Package

1 Pack(s) 1 Day(s) -8.521422-60034.51.04 to 2.6316-14Available4.3----
1 Piece(s) 1 Day(s) -5.216.4422-60971.90.20 to 0.5024-22Not available3.2----
1 Piece(s) 1 Day(s) -5.820422-61013.20.25 to 1.6522-16Not available3.2----

Tech Support