(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pan-Ty Cable Ties-Black

Part Number

Configured Part Number is shown.

PLT3SC20

Part Number
PLT3SC20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 292 Width(mm) 4.8 Thickness(mm) 1.3
Tensile Strength(N) 222 Trusco Code 828-1616 Color Black
Max Bundling Diameter(mm) 76

Please check the type/dimensions/specifications of the part PLT3SC20 in the Pan-Ty Cable Ties-Black series.

Tech Support