(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pan-Ty Double Loop Cable Ties-Heat Stabilized Nylon 66-Black

Part Number

Configured Part Number is shown.

PLB4HTL30

 
Part Number
PLB4HTL30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 373 Width(mm) 7.6 Thickness(mm) 1.9
Tensile Strength(N) 534 Trusco Code 818-0374 Color Black
Max Bundling Diameter(mm) 91

Please check the type/dimensions/specifications of the part PLB4HTL30 in the Pan-Ty Double Loop Cable Ties-Heat Stabilized Nylon 66-Black series.

Tech Support