(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PEEK Cable Tie

Part Number

Configured Part Number is shown.

PLT1.5MC71

 
Part Number
PLT1.5MC71
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 150 Width(mm) 2.6 Thickness(mm) 1.2
Tensile Strength(N) 156 Trusco Code 438-2927 Color Brown
Max Bundling Diameter(mm) 35

Please check the type/dimensions/specifications of the part PLT1.5MC71 in the PEEK Cable Tie series.

Tech Support