(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cord Clip

Part Number

Configured Part Number is shown.

 
Part Number
LWC25AC
LWC38AC
LWC50AL
LWC75AL
LWC100AL
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Trusco Code Max Bundling Diameter
(mm)
Height when locked
(mm)
1 Piece(s) 12 Day(s) 22.425.4785-14216.411.4
1 Piece(s) Quote 25.425.4785-14309.414.2
1 Piece(s) 12 Day(s) 3225.4785-144812.717.0
1 Piece(s) 12 Day(s) 37.631.5785-145619.122.9
1 Piece(s) Quote 56.150785-140525.432.0

Loading...

  1. 1

Basic Information

Color Natural

Tech Support