(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

COS-Sleeve

Part Number

Configured Part Number is shown.

Part Number
COS0.511N
COS0.511NC
COS0.7511N
COS0.7511NC
COS1.25K11N
COS1.25K11NC
COS2.011N
COS2.011NC
COS3.518N
COS3.518NC
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Overall Length
(mm)
Internal Dimensions
(mm)
Stranded Wire
(mm²)
Electrical Wire Tying Range AWG Trusco code
1 Piece(s) 12 Day(s) 1.4111.10.520 to 24828-7653
1 Piece(s) 12 Day(s) 1.4181.10.520 to 24828-7658
1 Piece(s) 12 Day(s) 1.6111.30.7518 to 20828-7654
1 Piece(s) 12 Day(s) 1.6181.30.7518 to 20828-7659
1 Piece(s) 12 Day(s) 1.9111.61.2516828-7655
1 Piece(s) 12 Day(s) 1.9181.61.2516828-7660
1 Piece(s) 12 Day(s) 2.2111.92.014828-7656
1 Piece(s) 12 Day(s) 2.2201.92.014828-7661
1 Piece(s) 8 Day(s) 2.8182.53.512828-7657
1 Piece(s) 12 Day(s) 2.8282.53.512828-7662

Loading...

  1. 1

Basic Information

JIS Standard Product Not Available

Tech Support