(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insulating Coating Pin Terminal

Part Number

Configured Part Number is shown.

 
Part Number
DNF14205FIBC
DNF14206FIBC
DNF14250FIMBQ
DNF18110FIBC
DNF18250FIMBL
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Overall Length
(mm)
Insulation coating (color) Tab size Trusco Code Electrical Wire Tying Range AWG Stranded Wire
(mm²)
1 Piece(s) 12 Day(s) 7.919.8[Blue] Blue5.2/4.75 x 0.8497-319416 to 141.50 to 2.5
1 Piece(s) 12 Day(s) 7.919.8[Blue] Blue5.2/4.75 x 0.5497-320816 to 141.50 to 2.5
1 Piece(s) 12 Day(s) 11.423.1[Blue] Blue-497-322416 to 141.5 to 2.5
1 Piece(s) 12 Day(s) 4.818[Red] Red2.8 x 0.8497-324122 to 180.38 to 1.0
1 Piece(s) 12 Day(s) 11.423.1[Red] Red-497-331322 to 180.5 to 1.0

Loading...

  1. 1

Tech Support