(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ferrule

Part Number

Configured Part Number is shown.

Part Number
AI0.58WH
AI0.348TQ
AI1.58BK
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Color Stranded Wire
(mm²)
Stud Diameter
(mm)
Cable Compatible Range AWG Trusco code
100 Piece(s) 1 Day(s) 14White0.501.120451-3631
100 Piece(s) 1 Day(s) 12.5Blue Green0.340.822451-3606
100 Piece(s) 1 Day(s) 14Black1.501.816451-3673

Loading...

  1. 1

Basic Information

JIS Standard Product DIN Standard Product

Tech Support