(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Metal Detectable Cable Tie [SELFIT[[RU]]]

Part Number

Configured Part Number is shown.

RIA.11.234DET

Part Number
RIA.11.234DET
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 360 Width(mm) 7.5 Color Blue
Thickness(mm) 1.6 Tensile Strength(N) 280 Trusco Code 115-3702
Max Bundling Diameter(mm) 100 Min bundling diameter(mm) 10

Please check the type/dimensions/specifications of the part RIA.11.234DET in the Metal Detectable Cable Tie [SELFIT[[RU]]] series.

Tech Support