(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TCV Cap

Part Number

Configured Part Number is shown.

Part Number
TCV12B
TCV12BL
TCV12G
TCV12R
TCV12W
TCV12Y
TCV21B
TCV21BL
TCV21G
TCV21R
TCV21W
TCV21Y
TCV52B
TCV52BL
TCV52G
TCV52R
TCV52W
TCV52Y
TCV53B
TCV53BL
TCV53G
TCV53R
TCV53W
TCV53Y
TCV81B
TCV81BL
TCV81G
TCV81R
TCV81W
TCV81Y
TCV141B
TCV141BL
TCV141G
TCV141R
TCV141W
TCV141Y
TCV221B
TCV221BL
TCV221G
TCV221R
TCV221W
TCV221Y
TCV381B
TCV381BL
TCV381R
TCV381W
TCV381Y
TCV601B
TCV601BL
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Terminal Color Total Length
(mm)
Internal Dimensions
(mm)
Trusco code
1 Piece(s) 1 Day(s) For 1.25mm²Black133.1413-6667
1 Piece(s) 1 Day(s) For 1.25mm²Blue133.1413-6675
1 Piece(s) 1 Day(s) For 1.25mm²Green133.1413-6683
1 Piece(s) 1 Day(s) For 1.25mm²Red133.1413-6691
1 Piece(s) 1 Day(s) For 1.25mm²White133.1413-6705
1 Piece(s) 1 Day(s) For 1.25mm²Yellow133.1413-6713
1 Piece(s) 1 Day(s) For 2.00mm²Black143.7413-6781
1 Piece(s) 1 Day(s) For 2.00mm²Blue143.7413-6799
1 Piece(s) 1 Day(s) For 2.00mm²Green143.7413-6802
1 Piece(s) 1 Day(s) For 2.00mm²Red143.7413-6811
1 Piece(s) 1 Day(s) For 2.00mm²White143.7413-6829
1 Piece(s) 1 Day(s) For 2.00mm²Yellow143.7413-6837
1 Piece(s) 1 Day(s) For 3.50mm²Black174.1413-6969
1 Piece(s) 1 Day(s) For 3.50mm²Blue174.1413-6977
1 Piece(s) 1 Day(s) For 3.50mm²Green174.1413-6985
1 Piece(s) 1 Day(s) For 3.50mm²Red174.1413-6993
1 Piece(s) 1 Day(s) For 3.50mm²White174.1413-7001
1 Piece(s) 1 Day(s) For 3.50mm²Yellow174.1413-7019
1 Piece(s) 1 Day(s) For 5.50mm²Black175.2413-7027
1 Piece(s) 1 Day(s) For 5.50mm²Blue175.2413-7035
1 Piece(s) 1 Day(s) For 5.50mm²Green175.2413-7043
1 Piece(s) 1 Day(s) For 5.50mm²Red175.2413-7051
1 Piece(s) 1 Day(s) For 5.50mm²White175.2413-7060
1 Piece(s) 1 Day(s) For 5.50mm²Yellow175.2413-7078
1 Piece(s) 1 Day(s) For 8.00mm²Black196.2413-7141
1 Piece(s) 1 Day(s) For 8.00mm²Blue196.2413-7159
1 Piece(s) 1 Day(s) For 8.00mm²Green196.2413-7167
1 Piece(s) 1 Day(s) For 8.00mm²Red196.2413-7175
1 Piece(s) 1 Day(s) For 8.00mm²White196.2413-7183
1 Piece(s) 1 Day(s) For 8.00mm²Yellow196.2413-7191
1 Piece(s) 1 Day(s) For 14.00mm²Black248.0413-6721
1 Piece(s) 1 Day(s) For 14.00mm²Blue248.0413-6730
1 Piece(s) 1 Day(s) For 14.00mm²Green248.0413-6748
1 Piece(s) 1 Day(s) For 14.00mm²Red248.0413-6756
1 Piece(s) 1 Day(s) For 14.00mm²White248.0413-6764
1 Piece(s) 1 Day(s) For 14.00mm²Yellow248.0413-6772
1 Piece(s) 1 Day(s) For 22.00mm²Black299.5413-6845
1 Piece(s) 1 Day(s) For 22.00mm²Blue299.5413-6853
1 Piece(s) 1 Day(s) For 22.00mm²Green299.5413-6861
1 Piece(s) 1 Day(s) For 22.00mm²Red299.5413-6870
1 Piece(s) 1 Day(s) For 22.00mm²White299.5413-6888
1 Piece(s) 1 Day(s) For 22.00mm²Yellow299.5413-6896
1 Piece(s) 1 Day(s) For 38.00mm²Black3311.8413-6900
1 Piece(s) 1 Day(s) For 38.00mm²Blue3311.8413-6918
1 Piece(s) 1 Day(s) For 38.00mm²Red3311.8413-6934
1 Piece(s) 1 Day(s) For 38.00mm²White3311.8413-6942
1 Piece(s) 1 Day(s) For 38.00mm²Yellow3311.8413-6951
1 Piece(s) 1 Day(s) For 60.00mm²Black3913.9413-7086
1 Piece(s) 1 Day(s) For 60.00mm²Blue3913.9413-7094

Loading...

  1. 1

Basic Information

Max Working Temperature(°C) 60

Tech Support